IESNA:LM-63-2002
[TEST]P1644893
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-830-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9094.8
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
991.1 972.4 921.8 874.8 857.0 862.3 883.6 947.6 1061.3 1232.7 1471.5 1768.2 2026.6 2275.3 2506.2 2764.6 
3039.9 3318.7 3665.1 3998.1 4245.9 4423.5 4561.2 4588.7 4341.8 3793.9 2909.3 1461.8 510.6 175.0 99.5 67.5 40.0 
18.6 0.0 0.0 0.0 
991.1 970.7 922.7 875.6 856.1 861.4 882.7 943.1 1049.7 1228.2 1468.9 1749.5 2027.5 2283.2 2512.4 2770.8 
3051.4 3336.5 3686.4 4021.2 4267.2 4443.9 4589.6 4600.2 4377.3 3833.8 2938.6 1482.2 531.1 184.7 105.7 72.8 43.5 
21.3 0.0 0.0 0.0 
991.1 970.7 928.0 883.6 864.1 869.4 888.1 937.8 1035.5 1195.4 1418.3 1690.0 1971.5 2222.0 2469.7 2729.1 
3005.3 3320.5 3679.3 4047.0 4365.8 4579.8 4732.6 4801.8 4650.0 4166.0 3228.2 1794.8 678.5 281.5 151.0 94.1 
57.7 37.3 12.4 0.0 0.0 
991.1 977.8 940.5 903.2 886.3 889.9 905.0 939.6 1016.8 1141.2 1329.5 1570.1 1846.3 2109.2 2373.8 2642.9 
2932.4 3247.7 3623.4 4034.5 4436.8 4801.8 5068.3 5254.8 5239.7 4878.2 4080.7 2787.7 1196.2 444.0 240.7 136.8 
80.8 53.3 22.2 0.0 0.0 
991.1 978.7 951.1 923.6 912.9 919.2 936.9 958.2 1008.0 1103.0 1230.0 1421.8 1679.4 1926.2 2203.3 
2483.1 2779.7 3117.2 3522.1 3962.6 4485.7 4981.2 5429.7 5777.8 5927.0 5777.8 5147.3 4079.8 2483.1 966.2 
405.0 223.8 114.6 57.7 21.3 0.0 0.0 
991.1 982.2 964.5 950.2 950.2 966.2 985.8 1008.9 1042.6 1103.9 1196.2 1316.1 1496.4 1731.8 1977.7 
2259.3 2590.5 2960.8 3395.1 3904.0 4473.2 5078.9 5646.4 6128.6 6443.9 6508.7 6259.2 5540.7 4230.8 2507.9 
825.0 265.5 103.0 43.5 12.4 0.9 0.0 
991.1 990.2 984.0 982.2 996.4 1021.3 1053.3 1094.1 1141.2 1196.2 1266.4 1355.2 1463.6 1619.0 1835.7 
2081.7 2367.6 2738.8 3185.5 3671.3 4271.7 4875.5 5519.4 6128.6 6633.9 7016.7 7290.2 7271.6 6642.8 5051.4 
2865.8 1168.7 250.4 73.7 20.4 1.8 0.0 
991.1 991.1 988.4 991.1 1008.0 1037.3 1077.2 1123.4 1174.9 1235.3 1306.4 1390.7 1494.6 1624.3 1833.0 
2078.1 2335.6 2689.1 3127.8 3638.5 4222.8 4864.9 5481.2 6062.0 6587.8 7009.6 7309.8 7358.6 6784.9 5265.4 
2997.3 1471.5 333.0 89.7 22.2 2.7 0.0 
991.1 995.5 998.2 1010.6 1037.3 1074.6 1124.3 1182.0 1246.0 1322.3 1412.9 1508.8 1596.8 1709.5 1879.2 
2096.8 2317.0 2649.1 3109.2 3633.1 4214.8 4821.4 5369.3 5846.2 6296.5 6681.0 6984.7 7077.1 6534.5 4816.9 
2808.1 1283.3 428.9 120.8 32.9 5.3 0.0 
991.1 993.8 1003.5 1024.8 1062.1 1112.8 1170.5 1237.1 1309.0 1391.6 1486.6 1578.1 1669.6 1788.6 1960.0 
2162.5 2394.3 2745.9 3198.9 3729.0 4276.1 4800.1 5246.8 5676.6 6087.8 6427.9 6652.6 6533.6 5577.1 3744.1 
2040.8 666.1 198.9 97.7 48.8 9.8 0.0 
991.1 987.5 1000.0 1025.7 1066.6 1120.8 1182.9 1247.7 1310.8 1381.8 1455.6 1519.5 1598.5 1702.4 1847.2 
2033.7 2275.3 2619.8 3048.8 3496.4 3968.8 4411.1 4821.4 5295.6 5752.1 6130.4 6260.9 5762.7 4251.2 2443.1 
1005.3 256.7 77.3 32.0 12.4 5.3 0.0 
991.1 994.6 1007.1 1034.6 1078.1 1131.4 1190.9 1255.7 1316.1 1380.1 1444.9 1500.0 1565.7 1653.6 1790.4 
1957.3 2205.1 2526.6 2902.2 3286.8 3697.1 3998.1 4276.1 4553.2 4732.6 4827.6 4698.8 4127.8 2917.3 1601.2 
616.3 160.7 51.5 16.9 6.2 3.6 0.0 
991.1 988.4 1000.9 1024.8 1066.6 1117.2 1177.6 1236.2 1292.2 1349.9 1405.8 1449.3 1500.9 1582.6 1706.0 
1879.2 2095.9 2351.6 2601.2 2819.6 3004.4 3072.7 3071.0 3047.0 2956.4 2830.3 2606.5 2198.0 1505.3 759.3 208.7 
62.2 20.4 7.1 3.6 1.8 0.0 
991.1 995.5 1002.6 1023.1 1058.6 1104.8 1158.1 1204.2 1252.2 1290.4 1325.0 1351.7 1363.2 1345.4 1263.7 
1129.6 963.6 772.6 571.0 394.3 269.1 187.4 142.1 111.9 87.0 66.6 52.4 40.9 32.0 23.1 16.9 10.7 6.2 3.6 2.7 1.8 0.0 
991.1 992.0 994.6 1007.1 1038.2 1073.7 1111.0 1140.3 1146.5 1098.6 973.3 786.8 575.5 374.8 238.9 179.4 157.2 
143.0 128.8 113.7 98.6 85.3 71.9 61.3 51.5 40.9 32.0 25.8 19.5 14.2 9.8 6.2 4.4 3.6 1.8 1.8 0.0 
991.1 995.5 992.9 1000.0 1017.7 1039.9 1041.7 985.8 824.1 612.8 401.4 257.5 202.5 179.4 162.5 145.6 128.8 
112.8 97.7 83.5 71.0 60.4 51.5 44.4 38.2 31.1 24.0 18.6 14.2 10.7 7.1 4.4 3.6 2.7 1.8 1.8 0.0 
991.1 994.6 988.4 987.5 992.9 984.0 896.1 684.7 463.6 296.6 233.6 210.5 185.6 163.4 141.2 122.6 103.9 87.0 
71.9 59.5 48.8 41.7 36.4 32.9 28.4 24.9 21.3 16.0 12.4 9.8 7.1 4.4 2.7 1.8 1.8 0.9 0.0 
991.1 987.5 979.5 971.6 959.1 884.5 688.3 447.6 279.7 238.0 222.9 203.4 175.0 146.5 120.8 98.6 80.8 65.7 54.2 
45.3 39.1 34.6 31.1 27.5 24.0 21.3 17.8 15.1 11.5 8.9 6.2 4.4 2.7 1.8 0.9 0.0 0.0 
991.1 983.1 976.0 965.3 930.7 780.6 528.4 316.2 245.1 230.0 214.0 188.3 159.0 127.9 101.2 79.9 65.7 54.2 44.4 
38.2 34.6 31.1 27.5 24.0 21.3 18.6 15.1 12.4 9.8 8.0 6.2 3.6 1.8 0.9 0.0 0.0 0.0 
991.1 983.1 976.0 964.5 914.7 716.7 450.3 275.3 238.0 224.7 204.3 175.0 143.0 111.9 87.9 70.2 58.6 48.0 40.0 34.6 
30.2 27.5 24.0 22.2 18.6 16.0 12.4 8.9 7.1 6.2 5.3 3.6 2.7 0.9 0.0 0.0 0.0 
991.1 975.1 968.0 956.5 893.4 666.1 408.5 261.1 233.6 218.5 194.5 164.3 132.3 100.4 79.0 63.9 53.3 44.4 37.3 31.1 
27.5 24.0 21.3 18.6 16.0 13.3 9.8 7.1 5.3 4.4 3.6 2.7 1.8 0.0 0.0 0.0 0.0 
991.1 972.4 965.3 953.8 891.6 669.6 406.7 257.5 233.6 217.6 191.8 162.5 128.8 98.6 77.3 62.2 51.5 43.5 36.4 30.2 
26.6 23.1 20.4 17.8 15.1 12.4 8.9 6.2 4.4 4.4 3.6 2.7 1.8 0.0 0.0 0.0 0.0 
